(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ichinen Anti-Rust Agents

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 620.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
000089
00496
00497
009211
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Genre Type Features 1 Features 2 Hazardous Goods Capacity
(ml)
Capacity

฿ 620.00

RUST GUARD BROWN 12 Piece(s) 25 Day(s) Coating Agent Spray Semi-drying hard type. When dry, the anticorrosive coat will not come off even if you touch it with your hands. Ideal for long-term rust prevention outdoors and indoors. 250 1 case ( 420 ml x 24 pcs)

฿ 800.00

COATING SPRAY 6 Piece(s) 25 Day(s) Coating Agent Spray The coating film is thick, has rubber elasticity, and has excellent adhesion. Protects the underside of the car from rust on calcium chloride and peeling of the paint film due to stone splashes. 252 1 case ( 420 ml x 24 pcs)

฿ 800.00

ENGAI GUARD SPRAY 6 Piece(s) 25 Day(s) Coating Agent Spray The coating film is thick, has rubber elasticity, and has excellent adhesion. Protects the underside of the car from rust on calcium chloride and peeling of the paint film due to stone splashes. 252 1 case ( 420 ml x 24 pcs)

฿ 3,820.00

ANTI-RUST OIL 1 Piece(s) 25 Day(s) Anti-Rust Fluid Prevent rust by replacing water. Can be used on all metals Does not cause metal surfaces to corrode or discolor. There is no interference with the electrical connection. It provides excellent protection for electrical equipment. - 1 Can (18 L)

Basic Specifications

  • Hazard Category
    Class 4 First Petroleum
  • Hazard Level
    Class II

Product Description

Ichinen Anti-Rust Agents

Part Number
000089
00496
00497
009211
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Genre Type Features 1 Features 2 Hazardous Goods Capacity
(ml)
Capacity

฿ 620.00

RUST GUARD BROWN 12 Piece(s) 25 Day(s) Coating Agent Spray Semi-drying hard type. When dry, the anticorrosive coat will not come off even if you touch it with your hands. Ideal for long-term rust prevention outdoors and indoors. 250 1 case ( 420 ml x 24 pcs)

฿ 800.00

COATING SPRAY 6 Piece(s) 25 Day(s) Coating Agent Spray The coating film is thick, has rubber elasticity, and has excellent adhesion. Protects the underside of the car from rust on calcium chloride and peeling of the paint film due to stone splashes. 252 1 case ( 420 ml x 24 pcs)

฿ 800.00

ENGAI GUARD SPRAY 6 Piece(s) 25 Day(s) Coating Agent Spray The coating film is thick, has rubber elasticity, and has excellent adhesion. Protects the underside of the car from rust on calcium chloride and peeling of the paint film due to stone splashes. 252 1 case ( 420 ml x 24 pcs)

฿ 3,820.00

ANTI-RUST OIL 1 Piece(s) 25 Day(s) Anti-Rust Fluid Prevent rust by replacing water. Can be used on all metals Does not cause metal surfaces to corrode or discolor. There is no interference with the electrical connection. It provides excellent protection for electrical equipment. - 1 Can (18 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Ichinen Anti-Rust Agents

- The coating film is thick, has rubber elasticity, and has excellent adhesion.
Protect the coating from salt adhesion. Or corrosion of sea water It also prevents rust from fingerprints as well.
Protect the coating from salt adhesion or corrosion of sea water It also prevents rust from fingerprints as well.
- Protects the underside of the car from rust on calcium chloride and peeling of the paint film due to stone splashes.