Ichinen Lubricants, PN55 Rust Proof Penetrating

Brand :
ICHINENCHEMICAL

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

PN55 Rust Proof Penetrating
[Features]
Penetration lubrication rust preventive oil.
Move better and loosen rusty screws.
[Specification]
Hazardous Goods Capacity: 210ml
Heat-Resistance:120°C
Fusion load:1570N
Operating Temperature Range: -10 - 130°C
Amount Of Content:1 case (420 ml x 12pcs.)
[Applications]
Automobiles: Sash, side-step, windshield wiper, radiator, etc.
General Matt Purpose: Preventing Reflection of luster metals.

Ichinen Lubricants

- Lubrication and polishing of sliding parts of metal, wood, rubber and plastic.
- With a formulation with improved lubrication performance, it lubricates for a long time compared to other penetrating oils.
- Excellent rust prevention (salt spray test 500 hours or more) and exhibits long-term lubrication effect.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Ichinen Lubricants, PN55 Rust Proof Penetrating | ICHINENCHEMICAL | MISUMI Thailand