Zinc Coat ICHINEN

Brand :
ICHINENCHEMICAL

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

Zinc Coat ICHINEN
[Features]
One liquid aerosol type, zinc rich epoxy paint.
While super anti-rust property of ultra-micro zinc powder reacts on the iron surface electrochemically, its coated zinc surface is stabilized and transformed to insoluble film. So, strengthens anti-corrosion performance furthermore.
Almost all lacquer can be painted on the zinc-coated surface.
[Specifications]
Function:Medium speed drying
Type:Spray
Hazard Level:Class 3
CApacity:1 case(450ml x 24pcs)[Applications]
Galvanizing repairing, preventing the weld parts from rusting, Anti corrosion for steel tubes.
Applicable to ships, storage spaces, tanks, bridges and harbor installation.

Zinc Coat ICHINEN

- The high-concentration zinc rich type has a zinc content of 84% or more in the dry coating, and is a base paint (gray color) for the purpose of anticorrosion, and most lacquers and paints can be applied to the treated coating.
- Mainly used as a rust preventive primer for bases such as shipyards and coastal equipment, or as an anticorrosive paint for reclaiming and repairing plated materials in scaffolding leasing, etc.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat