(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Makita Socket bits

Makita Socket bits

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 100.19 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
B-68345
E-03464
E-03470
E-08800
E-08816
E-08822
E-08838
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
Overall Length
(mm)

฿ 1,739.22

Socket bit set 1 Piece(s) 4 Day(s) 8 50

฿ 188.96

Socket bit 1 Piece(s) 4 Day(s) 8 65

฿ 198.98

Torsion nut setter 1 Piece(s) 4 Day(s) 10 65

฿ 100.19

Socket bit 1 Piece(s) 4 Day(s) 6 50

฿ 102.04

Hex Socket bit 1 Piece(s) 4 Day(s) 8 50

฿ 102.04

Hex Socket bit 1 Piece(s) 4 Day(s) 10 50

฿ 103.61

Magnet nut setter 1 Piece(s) 4 Day(s) 13 50

Basic Specifications

Product Description

Makita Socket bits

Part Number
B-68345
E-03464
E-03470
E-08800
E-08816
E-08822
E-08838
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Opposite side dimensions
(mm)
Overall Length
(mm)

฿ 1,739.22

Socket bit set 1 Piece(s) 4 Day(s) 8 50

฿ 188.96

Socket bit 1 Piece(s) 4 Day(s) 8 65

฿ 198.98

Torsion nut setter 1 Piece(s) 4 Day(s) 10 65

฿ 100.19

Socket bit 1 Piece(s) 4 Day(s) 6 50

฿ 102.04

Hex Socket bit 1 Piece(s) 4 Day(s) 8 50

฿ 102.04

Hex Socket bit 1 Piece(s) 4 Day(s) 10 50

฿ 103.61

Magnet nut setter 1 Piece(s) 4 Day(s) 13 50

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Makita Socket bits

- Uses high durability/shaft press fitting method to prevent shaft breakage
- Makita Socket bits is durable and wear resistance
- Can be used all types of electric driver that same daimension
- High performance socket bits with high quality and provide a long life