Makita SDS 2PLUS Drills Bits

Brand :
MAKITA
Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Product Description
Makita SDS 2PLUS Drills
Makita SDS 2PLUS Drills bits
- Standard SDS Plus Type Drill Bit
- 2 Cutter
- Makita concrete drill bit is a high quality drill bit. Strong, durable, can be used for a long time
- The specially shaped SDS plus-2 flute allows for fast chip evacuation from drilling and high power delivery.
- This drills type have reinforced core allows continuous use
- It helps to reduce vibration very well. and corrosion resistant
- High performance drill tip with high quality tungsten carbide plating. provide a long service life
- Robust drill tip geometry and special helix flute geometry. High efficiency in concrete Reinforced concrete and mortar
- Standard SDS Plus Type Drill Bit
- 2 Cutter
- Makita concrete drill bit is a high quality drill bit. Strong, durable, can be used for a long time
- The specially shaped SDS plus-2 flute allows for fast chip evacuation from drilling and high power delivery.
- This drills type have reinforced core allows continuous use
- It helps to reduce vibration very well. and corrosion resistant
- High performance drill tip with high quality tungsten carbide plating. provide a long service life
- Robust drill tip geometry and special helix flute geometry. High efficiency in concrete Reinforced concrete and mortar