(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Makita Circular saw blade (EFFICUT)

Makita Circular saw blade (EFFICUT)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of E-06345

  • work material
    Aluminum
  • Outer Diameter(mm)
    260
  • Inner Diameter(mm)
    25.4
  • Number of Teeth
    80
Part Number
E-06345
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship work material Outer Diameter
(mm)
Inner Diameter
(mm)
Number of Teeth

฿ 2,416.64

Circular saw blade (EFFICUT) 1 Piece(s) 4 Day(s) Aluminum 260 25.4 80

Product Description

Makita Circular saw blade (EFFICUT)

Specifications of E-06345

  • work material
    Aluminum
  • Outer Diameter(mm)
    260
  • Inner Diameter(mm)
    25.4
  • Number of Teeth
    80
Part Number
E-06345
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship work material Outer Diameter
(mm)
Inner Diameter
(mm)
Number of Teeth

฿ 2,416.64

Circular saw blade (EFFICUT) 1 Piece(s) 4 Day(s) Aluminum 260 25.4 80

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Makita Circular saw blade (EFFICUT)
- " EFFICUT " series TCT saw blades made specially for cordless saws
- Ultra-thin, perfectly tensioned steel plates for true run.this saves precious battery power and life
- precision honed, high-grafe carbide for easy, smooth cuts and long life
- You should wear protective equipment such as goggles. Dust mask, leather gloves, noise protection equipment in order to prevent harm caused by use
- Do not use broken, broken or damaged cutting discs.