(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
A-85123 |
A-85329 |
A-87585 |
A-87694 |
A-89545-5 |
B-12239 |
B-12251 |
B-12267 |
B-45711 |
B-45749 |
B-49448 |
B-64565-25 |
E-00393 |
E-00505 |
E-03028 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter (mm) |
Blade Thickness (mm) |
Inner Diameter (mm) |
Work Materials | Rotation Speed(min-1) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 29.91 |
CUTTING SHEET | 10 Piece(s) | 4 Day(s) | 100 | 2 | 16 | Metal | 13600 | ||
฿ 65.85 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 180 | 2.5 | 22 | Metal | 8500 | ||
฿ 127.21 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 355 | 3 | 25.4 | Metal | 3900 | ||
฿ 181.78 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 405 | 3 | 25.4 | Metal | 3380 | ||
฿ 127.21 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 355 | 3 | 25.4 | Metal | 3900 | ||
฿ 73.64 |
Cutting wheel (Thin) | 1 Piece(s) | 4 Day(s) | 125 | 1 | 22 | Stainless | 12250 | ||
฿ 67.72 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 150 | 1.6 | 22 | Stainless | 4800 | ||
฿ 86.07 |
Cutting Wheel | 1 Piece(s) | 4 Day(s) | 180 | 1.6 | 22 | Stainless | 4800 | ||
฿ 52.80 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 100 | 0.8 | 16 | Stainless | 15300 | ||
฿ 36.08 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 100 | 1.6 | 16 | Metal/Stainless | 15300 | ||
฿ 171.06 |
Circular saw blade | 1 Piece(s) | 4 Day(s) | 355 | 2.4 | 25.4 | Metal | 4400 | ||
฿ 181.78 |
Cutting Wheel | 1 Piece(s) | 4 Day(s) | 355 | 2.8 | 25.4 | Stainless | 4400 | ||
฿ 76.51 |
Grinding wheel | 1 Piece(s) | 4 Day(s) | 125 | 6 | 22 | Metal | 12250 | ||
฿ 71.84 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 100 | 1 | 22 | Stainless | 15300 | ||
฿ 52.97 |
Cutting wheel | 25 Piece(s) | 5 Day(s) | 100 | 1 | 16 | Glass | 15300 |
MakitMakita Cutting Wheel
- Makita Cutting Wheel has special toughness Resistant to breakage, chipping and splashing.
- The sharpness of the workpiece is cut faster.
- Suitable for cutting steel, cutting stainless steel, cutting aluminum, cutting stone, cutting concrete and can be used to cut almost all types of materials.
- Suitable for repair work, furniture work or installed with general equipment advice.
- Should select equipment that is suitable for the nature of the job.
- Do not modify, modify the product or use it wrongly.
- Do not use acidic chemicals. and alkali cleaning.
- Should be stored in a dry place. and out of reach of children.
- You should wear protective equipment such as goggles. Dust mask, leather gloves, noise protection equipment in order to prevent harm caused by use
- It should not be used for polishing or grinding metal sheets. (for cutting only)
- Do not use broken, broken or damaged cutting discs.a Cutting wheel
Part Number |
---|
A-85123 |
A-85329 |
A-87585 |
A-87694 |
A-89545-5 |
B-12239 |
B-12251 |
B-12267 |
B-45711 |
B-45749 |
B-49448 |
B-64565-25 |
E-00393 |
E-00505 |
E-03028 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter (mm) |
Blade Thickness (mm) |
Inner Diameter (mm) |
Work Materials | Rotation Speed(min-1) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 29.91 |
CUTTING SHEET | 10 Piece(s) | 4 Day(s) | 100 | 2 | 16 | Metal | 13600 | ||
฿ 65.85 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 180 | 2.5 | 22 | Metal | 8500 | ||
฿ 127.21 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 355 | 3 | 25.4 | Metal | 3900 | ||
฿ 181.78 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 405 | 3 | 25.4 | Metal | 3380 | ||
฿ 127.21 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 355 | 3 | 25.4 | Metal | 3900 | ||
฿ 73.64 |
Cutting wheel (Thin) | 1 Piece(s) | 4 Day(s) | 125 | 1 | 22 | Stainless | 12250 | ||
฿ 67.72 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 150 | 1.6 | 22 | Stainless | 4800 | ||
฿ 86.07 |
Cutting Wheel | 1 Piece(s) | 4 Day(s) | 180 | 1.6 | 22 | Stainless | 4800 | ||
฿ 52.80 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 100 | 0.8 | 16 | Stainless | 15300 | ||
฿ 36.08 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 100 | 1.6 | 16 | Metal/Stainless | 15300 | ||
฿ 171.06 |
Circular saw blade | 1 Piece(s) | 4 Day(s) | 355 | 2.4 | 25.4 | Metal | 4400 | ||
฿ 181.78 |
Cutting Wheel | 1 Piece(s) | 4 Day(s) | 355 | 2.8 | 25.4 | Stainless | 4400 | ||
฿ 76.51 |
Grinding wheel | 1 Piece(s) | 4 Day(s) | 125 | 6 | 22 | Metal | 12250 | ||
฿ 71.84 |
Cutting wheel | 1 Piece(s) | 4 Day(s) | 100 | 1 | 22 | Stainless | 15300 | ||
฿ 52.97 |
Cutting wheel | 25 Piece(s) | 5 Day(s) | 100 | 1 | 16 | Glass | 15300 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?