Makita Dial Thickness Gauge

Brand :
MITUTOYO

Caution

    Product Description

    Makita Dial Thickness Gauge
    [Features]The Mitutoyo flat anvil thickness gage measures the thickness of a wide range of materials and objects including film, wire, sheet metal and other similar materials.
    This company's fine dial reading gauges (7326S or 7327) are ideal for measuring the thickness of paper.
    The indicators’ contact points are coated with ceramic for durability and corrosion resistance.
    The grip handle, easy-to-reach lifting lever and spring-loaded spindle allows for quick and easy measurements without sacrificing accuracy and the white dial face is easy to read.
    [Specification]
    Measuring range:0-20mm
    Mass:355 g
    Accuracy:+-0.022 mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat