(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SET L501 STRAIGHT SHANK DRILL(INCH)
Part Number |
---|
L501-1/16-1/2X1/64 |
L501-1/16-1/4X1/32 |
L501-1/16-1/4X1/64 |
L501-1/16-3/8X1/32 |
L501-1/16-3/8X1/64 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Set components |
---|---|---|---|---|---|---|
฿ 4,971.96 | SET STRAIGHT SHANK DRILL | 1 Piece(s) | 5 Day(s) | Drills set L501 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 11/64, 3/16, 13/64, 7/32, 15/64, 1/4, 17/64, 9/32, 19/64, 5/16, 21/64, 11/32, 23/64, 3/8, 25/64, 13/32, 27/64, 7/16, 29/64, 15/32, 31/64, 1/2 (29 pcs/set) | ||
฿ 551.40 | SET STRAIGHT SHANK DRILL | 1 Piece(s) | 5 Day(s) | Drills set L501 1/16, 3/32, 1/8, 5/32, 3/16, 7/32, 1/4 (7 pcs/set) | ||
฿ 897.20 | SET STRAIGHT SHANK DRILL | 1 Piece(s) | 5 Day(s) | Drills set L501 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 11/64, 3/16, 13/64, 7/32, 15/64, 1/4 (13 pcs/set) | ||
฿ 1,280.37 | SET STRAIGHT SHANK DRILL | 1 Piece(s) | 5 Day(s) | Drills set L501 1/16, 3/32, 1/8, 5/32, 3/16, 7/32, 1/4, 9/32, 5/18, 11/32, 3/8 (11 pcs/set) | ||
฿ 2,224.30 | SET STRAIGHT SHANK DRILL | 1 Piece(s) | 5 Day(s) | Drills set L501 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, 11/64, 3/16, 13/64, 7/32, 15/64, 1/4, 17/64, 9/32, 19/64, 5/16, 21/64, 11/32, 23/64, 3/8 (21 pcs/set) |
Loading...
work material | general steel / Cast Iron / Aluminum / Wood | Shank Type | straight shank | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
With/without Oil Hole | NA | Coating Y/N | NA | Coating Type | Non-Coated |
tip angle(Degree) | 118 |
How can we improve?
How can we improve?