Contact Cleaner WD40

Brand :
WD-40
Caution
- Product pictures are for reference only!
Product Description
WD-40 Contact cleaner spray
• WD-40 Contact Cleaner can be used on any electrical contacts
• WD-40 Contact Cleaner can remove oil, residue and flux on any electrical contacts
• Quickly dry and leave no stain or contaminants after use
• Safe for user and electrical parts
WD-40 Contact Cleaner
Can remove residue, contaminants and impurities on electrical contacts with electrical resistance up to 35,000 Volts
Quickly dry and easy to use
• WD-40 Contact Cleaner can be used on any electrical contacts
• WD-40 Contact Cleaner can remove oil, residue and flux on any electrical contacts
• Quickly dry and leave no stain or contaminants after use
• Safe for user and electrical parts
Features
• Electrical resistance up to 35,000 Volts
• Fast dry/ No electrical conductor
• Fast penetrant and leave not residue
• Ideal for electrical contacts, printed circuit, Switches, electrical panels, control boards, terminals, circuit control box, motor, connectors and etc.
How to use
• Turn off and unplug equipment before use
• leave the equipment for cool down
• Shake well before use
• Spray on surface or area
• Keep distance 15-20 cm between spray and surface or area while spraying
• Wait until dry
Warning!
• Do not store above 50 °C or close to heat source.
• Do not spray on heated surfaces, heated machine/tool or fires
• Do not pierce or damage an empty can when used up
• Do not inhale or drink. If you swallow, Do not induce to vomit, seek medical attention immediately
• Turn off and unplug equipment before cleaning everytime
• Keep away from Children
Can remove residue, contaminants and impurities on electrical contacts with electrical resistance up to 35,000 Volts
Quickly dry and easy to use
• WD-40 Contact Cleaner can be used on any electrical contacts
• WD-40 Contact Cleaner can remove oil, residue and flux on any electrical contacts
• Quickly dry and leave no stain or contaminants after use
• Safe for user and electrical parts
Features
• Electrical resistance up to 35,000 Volts
• Fast dry/ No electrical conductor
• Fast penetrant and leave not residue
• Ideal for electrical contacts, printed circuit, Switches, electrical panels, control boards, terminals, circuit control box, motor, connectors and etc.
How to use
• Turn off and unplug equipment before use
• leave the equipment for cool down
• Shake well before use
• Spray on surface or area
• Keep distance 15-20 cm between spray and surface or area while spraying
• Wait until dry
Warning!
• Do not store above 50 °C or close to heat source.
• Do not spray on heated surfaces, heated machine/tool or fires
• Do not pierce or damage an empty can when used up
• Do not inhale or drink. If you swallow, Do not induce to vomit, seek medical attention immediately
• Turn off and unplug equipment before cleaning everytime
• Keep away from Children