Trimmers

Brand :
MAKITA

Caution

  • Product pictures are for reference only !!!!
  • Product warranty 6 months

Product Description

Makita Trimmers

Electric trimmer
- Power used 530 W
- Chuck size 66 mm. and can be set to 6 mm or 1/4 level. Inch
- No-load speed 35,000 rpm
- Cord length 2 m
- 411A battery
- This tool is used for milling and patterning on wood, plastic or similar materials
- Check the carbon brush regularly and Replace the carbon brush when it is worn or to its limit


 **Technical Center** Click
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Trimmers | MAKITA | MISUMI Thailand