(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CORDLESS IMPACT DRILL (Not include battery and charger)

CORDLESS IMPACT DRILL (Not include battery and charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Specifications of DTP141Z

  • Voltage(V)
    18
  • Content of Set on Sale
    Only Body
  • Maximum Torque(N▪m)
    150
  • Rechargeable Type
    Y
  • Cord(m)
    Cordless
  • RPM
    High/Low : 2,700/700 RPM
  • Impact Rate(IPM)
    Impact Driver: 0 - 3,200ipm / Hammer Drill: 0 - 32,400ipm
  • Screw Tightening Capacity(mm)
    M5-M14
  • Drilling Capacity(mm)
    Steel = 10mm/ Wood =21 mm/ Concrete = 8mm
  • Set Content Details
    Main unit only
Part Number
DTP141Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,833.31

CORDLESS DRILLS 1 Piece(s) 4 Day(s)

Basic Specifications

  • Voltage(V)
    18
  • Content of Set on Sale
    Only Body
  • Maximum Torque(N▪m)
    150
  • Rechargeable Type
    Y
  • Cord(m)
    Cordless
  • RPM
    High/Low : 2,700/700 RPM
  • Impact Rate(IPM)
    Impact Driver: 0 - 3,200ipm / Hammer Drill: 0 - 32,400ipm
  • Screw Tightening Capacity(mm)
    M5-M14
  • Drilling Capacity(mm)
    Steel = 10mm/ Wood =21 mm/ Concrete = 8mm
  • Set Content Details
    Main unit only

Product Description

CORDLESS IMPACT DRILL

  • Easier mode selection and higher durability of the selection mechanism obtained by changing the selection mechanism from lever to change ring style
  • Single LED job light with pre-glow/afterglow functions
  • Battery fuel gauge
  • Ergonomically designed handle with rubberised soft grip fits your hand perfectly to provide maximum control and comfort.
  • More compact and lightweight design achieved by using BLDC motor and electronic clutch mechanism. Compared to model BTP140: • 14mm shorter in overall length. • 4mm smaller in motor housing diameter. • 0.1kg lighter in weight.
  • 4 Operation modes for Ultimate Versatility. • Impact driver. • Percussion drill. • Drill (2 Speed). • Screwdriver able to drive Teks screw.
  • Electronic Clutch Mechanism: • Features expanded Clutch torque range 1.5-8.0Nm for wide range of applications. • Adjusts rotational speed preset torque in order to prevent over tightening. • Able to drive Teks screw at 1900rpm in high speed mode.

Specifications of DTP141Z

  • Voltage(V)
    18
  • Content of Set on Sale
    Only Body
  • Maximum Torque(N▪m)
    150
  • Rechargeable Type
    Y
  • Cord(m)
    Cordless
  • RPM
    High/Low : 2,700/700 RPM
  • Impact Rate(IPM)
    Impact Driver: 0 - 3,200ipm / Hammer Drill: 0 - 32,400ipm
  • Screw Tightening Capacity(mm)
    M5-M14
  • Drilling Capacity(mm)
    Steel = 10mm/ Wood =21 mm/ Concrete = 8mm
  • Set Content Details
    Main unit only
Part Number
DTP141Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,833.31

CORDLESS DRILLS 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS IMPACT DRILL
-  Brushless Motor (BL Motor : Brushless Motor)
- The BL motor is electronically controlled to optimize efficiency.
- Longer battery power on a single charge
- BL motor makes the BL motor run cooler and more efficiently for longer life
- Lightweight to reduce operator fatigue Performance
- 3-level LED gauge indicates battery charge level
- Extreme Protection Technology (XPT) designed for improved dust and water resistance for harsh operating conditions. unfavorable
- Built-in LED lights illuminate the work area


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct