(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

CORDLESS DRIVER DRILL (Not include battery and charger)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V
  • From :
    ฿ 1,777.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
BDF444DZ
BDF459Z
DDF083Z
DDF453Z
DDF453ZJ
DDF458Z
DDF481Z
DDF482Z
DDF484Z
DDF485Z
DDF486Z
DDF487Z
DF001GZ01
DF002GZ
DF032DZ
DF033DZ
DF331DZ
DF332DZ
DF333DZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Max. Torque
(N▪m)
Number of load-free rotations
(min-1)
Chuck capacity Drilling Capacity
(mm)

฿ 7,192.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 14.4 23-40 0-1700 - Steel = 13 mm, Wood 50 mm,

฿ 5,863.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 25-45 0-1500 1.5-13 mm Steel = 13 mm, Wood 38 mm,

฿ 4,316.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 23-40 0-1700 1.5-13 mm Steel = 13 mm, Wood 38 mm,

฿ 2,131.27

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 27-42 0-1300 1.5-13 mm Steel = 13 mm, Wood 36 mm

฿ 2,321.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 40-80 0-1400 1.5-13 mm Steel = 13 mm, Wood 65 mm,

฿ 4,715.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 58-91 0-2000 1.5-13 mm Steel = 13 mm, Wood 76 mm,

฿ 7,189.48

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 60-115 0-2100 0.8-10 mm Steel = 13 mm, Wood 76 mm,

฿ 2,835.04

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 36-62 0-1900 1.5-13 mm Steel = 13 mm, Wood 38 mm,

฿ 4,917.95

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 60 0-2000 1.5-13 mm Steel = 13 mm, Wood 36 mm,

฿ 4,098.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 27-50 0-1900 1.5-13 mm Steel = 13 mm, Wood 38 mm,

฿ 7,833.31

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 65-130 0-2100 1.5-13 mm Steel = 13 mm, Wood 50 mm,

฿ 4,100.41

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 23-40 0-1700 1.5-13 mm Steel = 13 mm, Wood 36 mm,

฿ 9,831.67

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 40 68-140 0-2600 1.5-13 mm Steel = 20 mm, Wood 152 mm,

฿ 5,643.30

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 40 30-64 0-2200 1.5-13 mm Steel = 13 mm, Wood 38 mm,

฿ 3,929.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 21-35 0-1500 6.35 mm Steel = 10 mm, Wood 28 mm

฿ 2,116.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 14-30 0-1700 6.35 mm Steel = 10 mm, Wood 28 mm

฿ 1,777.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 14-30 0-1700 0.8-10 mm Steel = 10 mm, Wood 21 mm

฿ 4,050.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 21-35 0-1500 0.8-10 mm Steel = 10 mm, Wood 28 mm

฿ 1,959.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 14-30 0-1700 0.8-10 mm Steel = 10 mm, Wood 21 mm

Basic Specifications

  • Rechargeable
    Y
  • Sales Set Content
    Only Body
  • Type
    Cordless
  • Standard Accessories
    Main unit only

Product Description

CORDLESS DRIVER DRILL "MAKITA"

cordless screwdriver drill able to win over the hearts of people who use it Excellent user response and is a motor that does not require carbon brushes, durable, high efficiency, small size, light weight such as Repairing the house but the tools are not available makes it difficult and time consuming. For use in metal drilling, wood drilling, compact size, light weight, easy to grip, another good quality tool that should not be missed

Part Number
BDF444DZ
BDF459Z
DDF083Z
DDF453Z
DDF453ZJ
DDF458Z
DDF481Z
DDF482Z
DDF484Z
DDF485Z
DDF486Z
DDF487Z
DF001GZ01
DF002GZ
DF032DZ
DF033DZ
DF331DZ
DF332DZ
DF333DZ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Max. Torque
(N▪m)
Number of load-free rotations
(min-1)
Chuck capacity Drilling Capacity
(mm)

฿ 7,192.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 14.4 23-40 0-1700 - Steel = 13 mm, Wood 50 mm,

฿ 5,863.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 25-45 0-1500 1.5-13 mm Steel = 13 mm, Wood 38 mm,

฿ 4,316.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 23-40 0-1700 1.5-13 mm Steel = 13 mm, Wood 38 mm,

฿ 2,131.27

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 27-42 0-1300 1.5-13 mm Steel = 13 mm, Wood 36 mm

฿ 2,321.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 40-80 0-1400 1.5-13 mm Steel = 13 mm, Wood 65 mm,

฿ 4,715.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 58-91 0-2000 1.5-13 mm Steel = 13 mm, Wood 76 mm,

฿ 7,189.48

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 60-115 0-2100 0.8-10 mm Steel = 13 mm, Wood 76 mm,

฿ 2,835.04

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 36-62 0-1900 1.5-13 mm Steel = 13 mm, Wood 38 mm,

฿ 4,917.95

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 60 0-2000 1.5-13 mm Steel = 13 mm, Wood 36 mm,

฿ 4,098.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 18 27-50 0-1900 1.5-13 mm Steel = 13 mm, Wood 38 mm,

฿ 7,833.31

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 65-130 0-2100 1.5-13 mm Steel = 13 mm, Wood 50 mm,

฿ 4,100.41

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 18 23-40 0-1700 1.5-13 mm Steel = 13 mm, Wood 36 mm,

฿ 9,831.67

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 40 68-140 0-2600 1.5-13 mm Steel = 20 mm, Wood 152 mm,

฿ 5,643.30

CORDLESS DRIVER DRILL 1 Piece(s) 4 Day(s) 40 30-64 0-2200 1.5-13 mm Steel = 13 mm, Wood 38 mm,

฿ 3,929.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 21-35 0-1500 6.35 mm Steel = 10 mm, Wood 28 mm

฿ 2,116.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 14-30 0-1700 6.35 mm Steel = 10 mm, Wood 28 mm

฿ 1,777.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 14-30 0-1700 0.8-10 mm Steel = 10 mm, Wood 21 mm

฿ 4,050.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 21-35 0-1500 0.8-10 mm Steel = 10 mm, Wood 28 mm

฿ 1,959.00

CORDLESS DRIVER DRILL 1 Piece(s) 6 Day(s) 12 14-30 0-1700 0.8-10 mm Steel = 10 mm, Wood 21 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS DRIVER DRILL

- Continuously Increased Performance in Heavy Duty Applications
- The BL motor keeps the motor running cooler and more efficiently for longer life. using 
- 13 mm all-metal drill chuck for increased strength and durability in the drill grip
- Light weight to reduce operator fatigue
- There is an LED light that illuminates while working.
- Can drill metal, wood, brick in one


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct