CORDLESS ANGLE GRINDERS (Not include battery and charger)

Brand :
MAKITA
Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Product Description
CORDLESS ANGLE GRINDERS "MAKITA"
- High durability with advanced protection against heat and dust
- Active feedback sensors shut down the tool in the event of a kickback
-Enhanced safety features including an electric brake, soft start and anti-restart
- Improved heat dissipation capacity allows for continuous heavy duty use
CORDLESS ANGLE GRINDERS
- Electric brake for maximum productivity- AFT Active Feedback sensing Technology turns the motor o if bit rotation is suddenly forced to stop(Some model)
- ADT Active Feedback sensing TechnologyTorque limiter turns the motor off if the tool is suddenly forced to lock(Some model)
- XPT Extreme Protection Technology protective seal inside the tool engineered to provide improved water resistance by channelling water and dust from the tool’s key internal components(Some model)
- Auto-start Wireless System (AWS) connects to compatible vacuum cleaners with Bluetooth (Some model)
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct