Cordless Sander/Polishers (Not include battery and charger)

Brand :
MAKITA

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Product Description

[Specifications]
- Number of Rotations (min⁻¹): 500 RPM
- Power Supply (V): Battery 18V x 2 (36V)
- Main Body Set: Only body,Battery and Adapter are not included
- Ability (mm): Concrete hammer drill with Blow rate 2,900 BPM (Max)

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat