Cordless Makita Multi-Tool (Not include battery and charger)

Brand :
MAKITA

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V
  • Battery/Charger sold seperately

Product Description

A Makita Multi-Tool

A powerful Multi-Tool from Makita

Powered by LXT battery makes battery last longer, cooler and more power with warning light

Quick installation with Tool-less clamp

No Auto-restart to prevent start accidentally

MAKITA Cordless power tools come with high maneuverability and lightweight to reduce fatigue while operating.

*Battery and Charger are sold seperately in some models

Multi tool MAKITA DTM52Z
- LXT BL AVT Cordless Toolless Multi Tool
- AVT (Anti-Vibration Technology) ensures ultra-low vibration performance
- Easy-grip handle for greater comfort and control
- STARLOCK compatible / STARLOCK PLUS / STARLOCK MAX
- Combined with STARLOCK MAX allows for heavy duty applications such as rebar cutting
- 3.6° vibration angle designed for faster and tougher cutting and polishing
- BL motor provides cutting efficiency/ Higher polish
- LED light with work area illumination function
- Adjustable speed dial. (10000-20,000 OPM) allows users to match speed to the application
- 12 angle settings every 30° from 0° to 360°.
- Easy-to-use slide switch for flexible, uninterrupted operation
- Compact design allows access to confined work areas
- Anti-restart function Reduces accidental start-ups
- Lightweight to reduce operator fatigue
- Soft start for smooth start-ups


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat