CORDLESS PLUNGE CUT SAW (Not include battery and charger)

Brand :
MAKITA
Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Product warranty 6 months
- Thai Voltage 220 V
Product Description
CORDLESS PLUNGE CUT SAW "MAKITA"
Featuring Makita's Automatic torque Drive Technology, a two-stage safety switch, an electric brake and soft start, battery packs to cut faster than Makita's corded track saw.
Cordless Plunge Cut Saw
- The accuracy and does not cause a lot of dust
- can be cut to 2 mm deep by debris.
- position of cutting Are the same throughout the term without the oblique angle of the chute attached to the navigation device
- can be cut very close to the wall. The minimum distance is 18 mm
- cutting angle oblique -1 to 48 degrees
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
- The accuracy and does not cause a lot of dust
- can be cut to 2 mm deep by debris.
- position of cutting Are the same throughout the term without the oblique angle of the chute attached to the navigation device
- can be cut very close to the wall. The minimum distance is 18 mm
- cutting angle oblique -1 to 48 degrees
**Technical Center** Click
**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct