COORDLESS CUTTER (Not include battery and charger)

Brand :
MAKITA

Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Product Description

COORDLESS CUTTER 'MAKITA"

- Automatic Torque Drive Technology: Automatically changes the cutting speed according to load condition for an optimum operation

- Brushless motor

- Excellent edge cutting

- Highly visible heavy-duty fluorescent material guide

- Battery fuel gauge

- Removable dust covers

- Dust bag for chip powder collection

- Hand grip can be positioned in 3 places for user convenience

- Surface treatment of base cover prevents abrasion at cutting

- Smooth nut mounting without debarring

CORDLESS STEEL ROD CUTTER
- Highly visible heavy-duty fluorescent material guide.
- Smooth nut mounting without debarring.
- Removable dust covers,Dust bag for chip powder collection.
- BL motor eliminates carbon brushes, enabling the BL motor to run cooler and more efficiently for longer life.
- Automatic Torque Drive Technology: Automatically changes the cutting speed according to load condition for optimum operation.
- Always use protective goggles, a cap and mask when using the cordless steel rod cutter.


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

SC103DZ | COORDLESS CUTTER (Not include battery and charger) | MAKITA | MISUMI Thailand