RECIPRO SAW

Brand :
MAKITA

Caution

  • Product pictures are for reference only !!!!
  • Product warranty 6 months

Product Description

[Specifications]
- Stroke Times (min⁻¹): 2,800 SPM/3,000 SPM
- Power Consumption (W): 1,010 W/1,200 W
- Product Type: Reciprocating Saws (Pipe Saws)
- Voltage (V): 220V
- Main Body Set: Set
- Cutting Capacity Pipe(mm): 130
- Cutting Capacity Wood(mm): 255
- Stroke (mm): 28
- Cord: 2 m
- Accessories: Blades

MAKITA Recipro Saw
- The tool is intended for sawing wood, plastic, metal and building materials with a strong impact. It is suitable for straight and curved cutting.
- Ergonomically designed handle with rubberized soft grip
- Variable speed trigger for precise cutting in a wide variety of applications
- Tool-less" blade change and shoe adjustment for fast blade installationand removal


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat