1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HAMMER DRILLS (6413)

"DRILL 10MM (3/8"")"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 6 months
  • Thai Voltage 220 V

Product Description

HAMMER DRILLS "MAKITA"

Hammer drills is an indispensable tool for skilled craftsmen. Or people who should have it in the house for the convenience of installation work Complete the complete assembly of equipment, furniture, or workpieces with a drill from MAKITA. Small, compact, lightweight design provides a comfortable grip. With the convenience of use with a 2 meter long power cord, it can easily penetrate steel and wood. saves energy and time well

Hammer Drills
- Highly durable internal mechanism for both motor and carbon brushes- Double insulated to prevent dangers caused by electric leakage.
- Built-in light and can be rotated left and right
- Independently adjustable speed control system with electronic system torque limiting system
- Adjustable multi-speed SDS-PLUS type with dust collection system


**Technical Center** Click

**Register for product warranty as below link**
https://mymakita.in.th/HomeTH/RegisterProduct
Part Number
6413
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Consumption
(W)
RPM Mass
(kg)

฿ 2,301.03

"DRILL 10MM (3/8"")" 1 Piece(s) 4 Day(s) 450 W3,400 RPM1.3 KG

Loading...

  1. 1
 

Basic Information

Product Type Electric Hammer Drill Voltage(V) 220V Cord(m) Cord

Please check the type/dimensions/specifications of the part 6413 in the HAMMER DRILLS series.

Products with similar specification

Part Number
6301
HP1630
HP1630KX3
M0600B
M0801B
M6001B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPower Consumption
(W)
RPM Mass
(kg)

฿ 5,561.22

1 Piece(s) 90 Day(s) 700 W1,300 RPM3.1 KG

฿ 2,590.49

1 Piece(s) 4 Day(s) 710 W3,200 RPM2.1 KG

฿ 3,347.53

1 Piece(s) 4 Day(s) 710 W3,200 RPM2.1 KG

฿ 1,075.16

1 Piece(s) 4 Day(s) 350 W3,000 RPM1.2 KG

฿ 1,454.29

1 Piece(s) 4 Day(s) 500 W2,900 RPM1.7 KG

฿ 1,633.83

1 Piece(s) 4 Day(s) 450 W3,000 RPM1.3 KG