(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TAKUMI Safty Shoes - SAMURAI-BLACK

TAKUMI Safty Shoes - SAMURAI-BLACK

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,128.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SAMURAI-BLACK-24.0
SAMURAI-BLACK-24.5
SAMURAI-BLACK-25.0
SAMURAI-BLACK-25.5
SAMURAI-BLACK-26.0
SAMURAI-BLACK-26.5
SAMURAI-BLACK-27.0
SAMURAI-BLACK-27.5
SAMURAI-BLACK-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(cm)

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 24

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 24.5

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 25

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 25.5

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 26

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 26.5

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 27

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 27.5

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 28

Basic Specifications

Product Description

Equipped with TAKUMI's original technologies adapting from sports function, these safety shoes provide excellent protection while moving around, even when stepping on rivets. The model is suitable for use in medium-duty industrial environments and wet oily areas.

[Features]
· Tight heels to fit the foot
· Oil and slip resistance
· Anti-electrostatic performance
· Built-in iron SUS mid plate to prevent treading through
· Cushion material with a double urethane structure improves comfort
· Honeycomb structure and mesh fabric are used for the inner sole to further improve breathability
· The toes are made of reinforced plastic with a design that allows plenty of space
· Toe protection performance that complies with JIS and European standards

[Materials]
· Upper cover: Microfiber
· Midsole / Outsole: Polyurethane
· Toe cap: Composite
· Mid-plate: Steel

Part Number
SAMURAI-BLACK-24.0
SAMURAI-BLACK-24.5
SAMURAI-BLACK-25.0
SAMURAI-BLACK-25.5
SAMURAI-BLACK-26.0
SAMURAI-BLACK-26.5
SAMURAI-BLACK-27.0
SAMURAI-BLACK-27.5
SAMURAI-BLACK-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(cm)

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 24

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 24.5

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 25

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 25.5

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 26

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 26.5

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 27

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 27.5

฿ 2,128.33

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 28

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

ใหม่ - รองเท้าเซฟตี้ยี่ห้อ Takumi รุ่น SAMURAI

ซามูไร รองเท้านิรภัยที่แข็งแกร่ง "MEDIUM DUTY"
 





               NINJA                               NINJA-Ⅱ                          SAMURAI                                SHOGUN