(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TAKUMI Safty Shoes - NINJA

TAKUMI Safty Shoes - NINJA

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,461.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NINJA-23.0
NINJA-23.5
NINJA-24.0
NINJA-24.5
NINJA-25.0
NINJA-25.5
NINJA-26.0
NINJA-26.5
NINJA-27.0
NINJA-27.5
NINJA-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(cm)

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 23

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 23.5

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 24

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 24.5

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 25

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 25.5

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 26

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 26.5

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 27

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 27.5

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 28

Basic Specifications

Product Description

Being developed by TAKUMI, an experienced provider of safety supplies and protective equipment, this product surely harmonizes three concepts of comfort, safety and style. These light-duty shoes are equipped with steel toe for protective reinforcement and have oil-resistant and anti-slip capacity, making them fit for both working and daily life usage such as in light industrial environments, walking and trekking.

[Features]
· Yellow and black color combination, designed like sports shoes
· Tight heels to fit the foot
· Mesh fabric is used for the upper material, and providing good breathability
· Honeycomb structure and mesh fabric are used for the inner sole to further improve breathability
· Cushioning is improved by the whip sole
· Toe protection performance that complies with JIS and European standards

[Materials]
· Upper cover: Polyurethane, mesh
· Midsole: EVA
· Outsole: Rubber
· Toe cap: Steel

Part Number
NINJA-23.0
NINJA-23.5
NINJA-24.0
NINJA-24.5
NINJA-25.0
NINJA-25.5
NINJA-26.0
NINJA-26.5
NINJA-27.0
NINJA-27.5
NINJA-28.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size
(cm)

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 23

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 23.5

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 24

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 24.5

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 25

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 25.5

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 26

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 26.5

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 19 Day(s) 10 27

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 27.5

฿ 1,461.67

SAFETY SHOE 1 Piece(s) 1 Day(s) 10 28

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1