(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This drill increases processing speed for both centering and countersinking. Constructed with extreme toughness, high wear and heat resistance characteristics to ensure stable and consistent tool life..
AD-LS-LDS 90°(φ3~φ12)
Part Number |
---|
AD-LS-LDS3X90 |
AD-LS-LDS4X90 |
AD-LS-LDS6X90 |
AD-LS-LDS8X90 |
AD-LS-LDS10X90 |
AD-LS-LDS12X90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Groove Length L (mm) | Tool No. | Dc (mm) | Shank Diameter (mm) | Flute Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,443.00 | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 3 × 90° | 75 | 9 | 8688942 | 3 × 90° | 3 | 1.5 | ||
฿ 1,736.00 | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 4 × 90° | 100 | 12 | 8688943 | 4 × 90° | 4 | 2 | ||
฿ 2,371.00 | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 6 × 90° | 150 | 15 | 8688944 | 6 × 90° | 6 | 3 | ||
฿ 2,825.00 | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 8 × 90° | 150 | 20 | 8688945 | 8 × 90° | 8 | 4 | ||
฿ 4,633.00 | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 10 × 90° | 200 | 24 | 8688946 | 10 × 90° | 10 | 5 | ||
฿ 5,223.00 | END MILL | 1 Piece(s) | 5 Day(s) | 10 | 12 × 90° | 200 | 28 | 8688947 | 12 × 90° | 12 | 6 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Titanium / Copper | Tool Material Type | Carbide | With/without Oil Hole | None |
---|---|---|---|---|---|
Coating Y/N | Included | Tolerance | h6 | Number of Teeth | 2 |
Coating 2 | EgiAs |
How can we improve?
How can we improve?