1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometers - Absolute Digimatic Micrometer, 0-15 mm Range, Series 227

DIGITAL MICROMETER

Micrometers - Absolute Digimatic Micrometer, 0-15 mm Range, Series 227
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 32,783.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• The Disk Micrometer is designed to easily measure root tangent length of spur gears and helical gears.
• Non-rotating spindle eliminates torque on workpiece.
• With standard bar except 0 - 15mm, 0 - .6” 0 - 25mm, 0 - 1”, 0 - 30mm & 0 - 1.2” model.
• Speedy spindle feed of 10mm/rev. (Quickmike type).
• Diameter of measuring disk: .787” / 20mm • With ratchet stop for constant force. • With SPC output (Series 369).
• Supplied in fitted plastic case.
• Non-slip grip finish (digital models).

 
Part Number
227-201-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 32,783.34

฿ 23,141.76

DIGITAL MICROMETER 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 - 15 Mass(g) 300 Measuring force 0.5N - 2.5N
Resolution 0.001mm Accuracy ±2μm Accuracy of the selected measuring force ± (0.1+ the selected measuring force/10) N
Repeatability of measuring force within 0.1 N Measuring force 2 0.5, 1.0, 1.5, 2.0, 2.5 N

Please check the type/dimensions/specifications of the part 227-201-20 in the Micrometers - Absolute Digimatic Micrometer, 0-15 mm Range, Series 227 series.