(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Superior point strength with low cutting force is achieved to accommodate a wide range of carbide drilling application. This drill series is coated with OSG’s EgiAs coating, which is constructed with extreme toughness, high wear and heat resistance characteristics to ensure stable and consistent tool life. Furthermore, with a unique R gash geometry, super low cutting resistance and exceptional chip control can be realized.
ADO-MICRO 12D φ1~φ2
Part Number |
---|
ADO-MICRO12D-1 |
ADO-MICRO12D-1.1 |
ADO-MICRO12D-1.2 |
ADO-MICRO12D-1.3 |
ADO-MICRO12D-1.4 |
ADO-MICRO12D-1.5 |
ADO-MICRO12D-1.6 |
ADO-MICRO12D-1.7 |
ADO-MICRO12D-1.8 |
ADO-MICRO12D-1.9 |
ADO-MICRO12D-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Groove Length L (mm) | Tool No. | Dc (mm) | Flute Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,709.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10 | 1 | 60 | 17 | 8732035 | 1 | 12 | ||
฿ 3,709.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.1 | 65 | 18.7 | 8732036 | 1.1 | 13.2 | ||
฿ 3,709.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.2 | 65 | 20.4 | 8732037 | 1.2 | 14.4 | ||
฿ 3,709.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.3 | 65 | 22.1 | 8732038 | 1.3 | 15.6 | ||
฿ 3,709.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.4 | 70 | 23.8 | 8732039 | 1.4 | 16.8 | ||
฿ 3,709.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 70 | 25.5 | 8732040 | 1.5 | 18 | ||
฿ 3,709.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.6 | 70 | 27.2 | 8732041 | 1.6 | 19.2 | ||
฿ 3,709.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.7 | 73 | 28.9 | 8732042 | 1.7 | 20.4 | ||
฿ 3,709.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.8 | 73 | 30.6 | 8732043 | 1.8 | 21.6 | ||
฿ 3,709.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1.9 | 73 | 32.3 | 8732044 | 1.9 | 22.8 | ||
฿ 3,709.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 2 | 77 | 34 | 8732045 | 2 | 24 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Tool Material Type | Carbide | With/without Oil Hole | Included |
---|---|---|---|---|---|
Coating Y/N | Included | Shank Diameter(mm) | 3 | Number of Teeth | 2 |
Coating 2 | IchAda |
How can we improve?
How can we improve?