1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Drill with Internal Coolant Supply (20D Type)_ADO-25D (ADO-25D-9)

CARBIDE DRILL

Carbide Drill with Internal Coolant Supply (20D Type)_ADO-25D (ADO-25D-9)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Not recommended for use on austenitic stainless steel.

Product Description

[Features]
· Superior point strength with low cutting force is achieved to accommodate a wide range of carbide drilling application. This drill series is coated with OSG’s EgiAs coating, which is constructed with extreme toughness, high wear and heat resistance characteristics to ensure stable and consistent tool life. Furthermore, with a unique R gash geometry, super low cutting resistance and exceptional chip control can be realized.
ADO-25D φ3~φ12

 
Part Number
ADO-25D-9 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Groove Length L
(mm)
work material Tool Material Type Tool No. Dc
(mm)
Shank Diameter
(mm)
Flute Length
(mm)

฿ 12,261.00

฿ 10,776.19

CARBIDE DRILL 1 Piece(s) 91 Day(s) 109305255General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel[○] / Stainless Steel[○] / Cast Iron[○]Carbide87249009-255

Loading...

  1. 1

Basic Information

With/without Oil Hole Included Coating Y/N Included Coating 2 EgiAs

Please check the type/dimensions/specifications of the part ADO-25D-9 in the Carbide Drill with Internal Coolant Supply (20D Type)_ADO-25D series.

Products with similar specification

Part Number
ADO-25D-10.2
ADO-25D-10.2-11
ADO-25D-10.3
ADO-25D-9-9
ADO-25D-9.1
ADO-25D-9.2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Groove Length L
(mm)
work material Tool Material Type Tool No. Dc
(mm)
Shank Diameter
(mm)
Flute Length
(mm)

฿ 13,824.00

1 Piece(s) 91 Day(s) 1010.2370310Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]-87250208.3-910310

฿ 13,824.00

1 Piece(s) 91 Day(s) 1010.2 -11370310Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯] / High-Hardness Steel[◯]Carbide872702010.2 -11-310

฿ 13,824.00

1 Piece(s) 91 Day(s) 1010.3370310Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]-87250308.4-910310

฿ 12,261.00

1 Piece(s) 91 Day(s) 109-9305255Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]-872690010.5-1112255

฿ 12,705.00

1 Piece(s) 91 Day(s) 109.1305255Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]-87249105-56255

฿ 12,705.00

1 Piece(s) 91 Day(s) 109.2340270Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]-87249206.1-76270