1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Drill with Internal Coolant Supply (3D Type)_ADO-SUS-8D (Part Number)

Carbide Drill with Internal Coolant Supply (3D Type)_ADO-SUS-8D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,375.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • "MEGA COOLER" is only used for drills with a diameter that exceeds ø6.

Product Description

[Features]
· Work hardening, welding, elongation of cutting chips and poor thermal conductivity are common problems in the machining of stainless steels and titanium alloys. The ADO-SUS is a carbide drill series that employs a unique coolant hole shape and tool geometry to enable efficient drilling in these difficult-to-machine materials.
ADO-SUS-8D φ2~φ12

 
Part Number
ADO-SUS-8D-8.5-9
ADO-SUS-8D-8.6
ADO-SUS-8D-8.6-9
ADO-SUS-8D-8.7
ADO-SUS-8D-8.7-9
ADO-SUS-8D-8.8
ADO-SUS-8D-8.8-9
ADO-SUS-8D-8.9
ADO-SUS-8D-8.9-9
ADO-SUS-8D-9
ADO-SUS-8D-9-9
ADO-SUS-8D-9.1
ADO-SUS-8D-9.2
ADO-SUS-8D-9.3
ADO-SUS-8D-9.4
ADO-SUS-8D-9.5
ADO-SUS-8D-9.6
ADO-SUS-8D-9.7
ADO-SUS-8D-9.8
ADO-SUS-8D-9.9
ADO-SUS-8D-10
ADO-SUS-8D-10.1
ADO-SUS-8D-10.1-11
ADO-SUS-8D-10.2
ADO-SUS-8D-10.2-11
ADO-SUS-8D-10.3
ADO-SUS-8D-10.3-11
ADO-SUS-8D-10.4
ADO-SUS-8D-10.4-11
ADO-SUS-8D-10.5
ADO-SUS-8D-10.5-11
ADO-SUS-8D-10.6
ADO-SUS-8D-10.6-11
ADO-SUS-8D-10.7
ADO-SUS-8D-10.7-11
ADO-SUS-8D-10.8
ADO-SUS-8D-10.8-11
ADO-SUS-8D-10.9
ADO-SUS-8D-10.9-11
ADO-SUS-8D-11
ADO-SUS-8D-11-11
ADO-SUS-8D-11.1
ADO-SUS-8D-11.2
ADO-SUS-8D-11.3
ADO-SUS-8D-11.4
ADO-SUS-8D-11.5
ADO-SUS-8D-11.6
ADO-SUS-8D-11.7
ADO-SUS-8D-11.8
ADO-SUS-8D-11.9
ADO-SUS-8D-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Groove Length L
(mm)
Tool No. Dc
(mm)
Shank Diameter
(mm)
Tolerance Flute Length
(mm)

฿ 6,359.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 108.5-91509486868508.5-99-94

฿ 6,535.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 108.61509586848608.610-95

฿ 6,535.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 108.6-91509586868608.6-99-95

฿ 6,535.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 108.71509686848708.710-96

฿ 6,535.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 108.7-91509686868708.7-99-96

฿ 6,535.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 108.81509786848808.810-97

฿ 6,535.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 108.8-91509786868808.8-99-97

฿ 6,535.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 108.91509886848908.910-98

฿ 6,535.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 108.9-91509886868908.9-99-98

฿ 6,535.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 109150998684900910-99

฿ 6,535.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 109-91509986869009-99-99

฿ 7,058.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 109.116010086849109.110-100

฿ 7,058.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 109.216010186849209.210-101

฿ 7,058.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 109.316010286849309.310-102

฿ 7,058.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 109.416010386849409.410-103

฿ 7,058.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 109.516010586849509.510-105

฿ 7,292.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 109.616010686849609.610-106

฿ 7,292.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 109.716010786849709.710-107

฿ 7,292.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 109.816010886849809.810-108

฿ 7,292.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 109.916010986849909.910-109

฿ 7,292.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 101016011086850001010-110

฿ 7,991.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.1182111868501010.112-111

฿ 7,991.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.1-11182111868701010.1 - 1111-111

฿ 7,991.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.2182112868502010.212-112

฿ 7,991.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.2-11182112868702010.2 - 1111-112

฿ 7,991.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.3182113868503010.312-113

฿ 7,991.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.3-11182113868703010.3 - 1111-113

฿ 7,991.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.4182114868504010.412-114

฿ 7,991.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.4-11182114868704010.4 - 1111-114

฿ 7,991.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.5182116868505010.512-116

฿ 7,991.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.5-11182116868705010.5 - 1111-116

฿ 8,166.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.6182117868506010.612-117

฿ 8,166.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.6-11182117868706010.6 - 1111-117

฿ 8,166.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.7182118868507010.712-118

฿ 8,166.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.7-11182118868707010.7 - 1111-118

฿ 8,166.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.8182119868508010.812-119

฿ 8,166.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.8-11182119868708010.8 - 1111-119

฿ 8,166.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.9182120868509010.912-120

฿ 8,166.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1010.9-11182120868709010.9 - 1111-120

฿ 8,166.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 101118212186851001112-121

฿ 8,166.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1011-11182121868710011 - 1111-121

฿ 9,042.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1011.1194122868511011.112-122

฿ 9,042.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1011.2194123868512011.212-123

฿ 9,042.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1011.3194124868513011.312-124

฿ 9,042.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1011.4194125868514011.412-125

฿ 9,042.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1011.5194127868515011.512-127

฿ 9,217.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1011.6194128868516011.612-128

฿ 9,217.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1011.7194129868517011.712-129

฿ 9,217.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1011.8194130868518011.812-130

฿ 9,217.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 1011.9194131868519011.912-131

฿ 9,217.00

CARBIDE DRILL 1 Piece(s) 91 Day(s) 101219413286852001212-132

Loading...

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide With/without Oil Hole Included
Coating Y/N Included Number of Teeth 2 Coating 2 WXL