(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Work hardening, welding, elongation of cutting chips and poor thermal conductivity are common problems in the machining of stainless steels and titanium alloys. The ADO-SUS is a carbide drill series that employs a unique coolant hole shape and tool geometry to enable efficient drilling in these difficult-to-machine materials.
ADO-SUS-8D φ2~φ12
Part Number |
---|
ADO-SUS-8D-4.2-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Groove Length L (mm) | Tool No. | Dc (mm) | Shank Diameter (mm) | Tolerance | Flute Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,666.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10 | 4.2-5 | 105 | 46 | 8686420 | 4.2-5 | 5 | h8 | 46 |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Tool Material Type | Carbide | With/without Oil Hole | Included |
---|---|---|---|---|---|
Coating Y/N | Included | Number of Teeth | 2 | Coating 2 | WXL |
Please check the type/dimensions/specifications of the part ADO-SUS-8D-4.2-5 in the Carbide Drill with Internal Coolant Supply (3D Type)_ADO-SUS-8D series.
Part Number |
---|
ADO-SUS-8D-10.2 |
ADO-SUS-8D-10.2-11 |
ADO-SUS-8D-10.3 |
ADO-SUS-8D-4.3 |
ADO-SUS-8D-4.3-5 |
ADO-SUS-8D-4.4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Groove Length L (mm) | Tool No. | Dc (mm) | Shank Diameter (mm) | Tolerance | Flute Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,991.00 | 1 Piece(s) | 91 Day(s) | 10 | 10.2 | 182 | 112 | 8685020 | 10.2 | 12 | - | 112 | ||
฿ 7,991.00 | 1 Piece(s) | 91 Day(s) | 10 | 10.2-11 | 182 | 112 | 8687020 | 10.2 - 11 | 11 | - | 112 | ||
฿ 7,991.00 | 1 Piece(s) | 91 Day(s) | 10 | 10.3 | 182 | 113 | 8685030 | 10.3 | 12 | - | 113 | ||
฿ 4,666.00 | 1 Piece(s) | 91 Day(s) | 10 | 4.3 | 105 | 47 | 8684430 | 4.3 | 6 | h8 | 47 | ||
฿ 4,666.00 | 1 Piece(s) | 91 Day(s) | 10 | 4.3-5 | 105 | 47 | 8686430 | 4.3-5 | 5 | h8 | 47 | ||
฿ 4,666.00 | 1 Piece(s) | 91 Day(s) | 10 | 4.4 | 105 | 48 | 8684440 | 4.4 | 6 | h8 | 48 |
How can we improve?
How can we improve?