(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Work hardening, welding, elongation of cutting chips and poor thermal conductivity are common problems in the machining of stainless steels and titanium alloys. The ADO-SUS is a carbide drill series that employs a unique coolant hole shape and tool geometry to enable efficient drilling in these difficult-to-machine materials..
ADO-MICRO 20D φ1~φ2
Part Number |
---|
ADO-MICRO20D-1 |
ADO-MICRO20D-1.1 |
ADO-MICRO20D-1.2 |
ADO-MICRO20D-1.3 |
ADO-MICRO20D-1.4 |
ADO-MICRO20D-1.5 |
ADO-MICRO20D-1.6 |
ADO-MICRO20D-1.7 |
ADO-MICRO20D-1.8 |
ADO-MICRO20D-1.9 |
ADO-MICRO20D-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole diameter (drill diameter) D (mm) | Overall Length L (mm) | Groove Length L (mm) | Tool No. | Dc (mm) | Flute Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,183.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1 | 68 | 24 | 8732046 | 1 | 20 | ||
฿ 5,183.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1 | 75 | 26.4 | 8732047 | 1 | 22 | ||
฿ 5,183.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1 | 75 | 28.8 | 8732048 | 1 | 24 | ||
฿ 5,183.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1 | 75 | 31.2 | 8732049 | 1 | 26 | ||
฿ 5,183.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 1 | 81 | 33.6 | 8732050 | 1 | 28 | ||
฿ 5,183.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 2 | 81 | 36 | 8732051 | 2 | 30 | ||
฿ 5,183.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 2 | 81 | 38.4 | 8732052 | 2 | 32 | ||
฿ 5,183.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 2 | 88 | 40.8 | 8732053 | 2 | 34 | ||
฿ 5,183.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 2 | 88 | 43.2 | 8732054 | 2 | 36 | ||
฿ 5,183.00 | CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 10 | 2 | 88 | 45.6 | 8732055 | 2 | 38 | ||
฿ 5,183.00 | CARBIDE DRILL | 1 Piece(s) | 91 Day(s) | 10 | 2 | 95 | 48 | 8732056 | 2 | 40 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Tool Material Type | Carbide | With/without Oil Hole | Included |
---|---|---|---|---|---|
Coating Y/N | Included | Shank Diameter(mm) | 3 | Number of Teeth | 2 |
Coating 2 | IchAda |
How can we improve?
How can we improve?