1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Small diameter carbide drill with oil holes_ADO-MICRO 30D

Small diameter carbide drill with oil holes_ADO-MICRO 30D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,825.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • "MEGA COOLER" is only used for drills with a diameter that exceeds ø6.

Product Description

[Features]
· Work hardening, welding, elongation of cutting chips and poor thermal conductivity are common problems in the machining of stainless steels and titanium alloys. The ADO-SUS is a carbide drill series that employs a unique coolant hole shape and tool geometry to enable efficient drilling in these difficult-to-machine materials..
ADO-MICRO 30D φ1~φ2

 
Part Number
ADO-MICRO30D-1
ADO-MICRO30D-1.1
ADO-MICRO30D-1.2
ADO-MICRO30D-1.3
ADO-MICRO30D-1.4
ADO-MICRO30D-1.5
ADO-MICRO30D-1.6
ADO-MICRO30D-1.7
ADO-MICRO30D-1.8
ADO-MICRO30D-1.9
ADO-MICRO30D-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHole diameter (drill diameter) D
(mm)
Overall Length L
(mm)
Groove Length L
(mm)
Tool No. Dc
(mm)
Flute Length
(mm)
Hole Depth

฿ 9,510.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) -17734873205713430

฿ 6,825.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.18637.487320581.137.433

฿ 6,825.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.28640.887320591.240.836

฿ 6,825.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.38644.287320601.344.239

฿ 6,825.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.49547.687320611.447.642

฿ 6,825.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.5955187320621.55145

฿ 6,825.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.610154.487320631.654.448

฿ 6,825.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.710157.887320641.757.851

฿ 6,825.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.810761.287320651.861.254

฿ 6,825.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 101.910764.687320661.964.657

฿ 6,825.00

CARBIDE DRILL 1 Piece(s) 5 Day(s) 10211268873206726860

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Carbide With/without Oil Hole Included
Coating Y/N Included Shank Diameter(mm) 3 Surface Treatment IchAda
Coating 2 IchAda