1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-flute square type end mills for high-hardness steels (long)_AE-ML-H (Part Number)

Multi-flute square type end mills for high-hardness steels (long)_AE-ML-H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,714.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Large diameter sizes (dia. 16, 20 mm) have been newly added to the AE-ML-H multi-flute square type carbide long end mill for high-efficiency and stable milling of high-hardness materials. The AE-ML-H employs OSG’s new “DUROREY” coating for high-hardness steels. This end mill’s unique web taper geometry, where the thickness of core changes from the cutting edge to the shank, greatly improves tool rigidity and enables highly efficient side milling even in materials exceeding 60 HRC..
· ● Long type (AE-ML-H) 4 x D cutting length φ3×12~φ20×80
·

 
Part Number
AE-ML-H-3X12
AE-ML-H-4X16
AE-ML-H-5X20
AE-ML-H-6X24
AE-ML-H-8X32
AE-ML-H-10X40
AE-ML-H-12X48
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Tool No. Dc
(mm)
Shank

฿ 1,714.00

END MILLS HIGH-HARDNESS STEELS 1 Piece(s) 5 Day(s) 1031219.96460855001036

฿ 1,857.00

END MILLS HIGH-HARDNESS STEELS 1 Piece(s) 5 Day(s) 1041622.16460855001146

฿ 1,924.00

END MILLS HIGH-HARDNESS STEELS 1 Piece(s) 5 Day(s) 1052024.26470855001256

฿ 2,028.00

END MILLS HIGH-HARDNESS STEELS 1 Piece(s) 5 Day(s) 10624-6670855001366

฿ 2,743.00

END MILLS HIGH-HARDNESS STEELS 1 Piece(s) 5 Day(s) 10832-8680855001488

฿ 3,731.00

END MILLS HIGH-HARDNESS STEELS 1 Piece(s) 5 Day(s) 101040-10610085500151010

฿ 4,678.00

END MILLS HIGH-HARDNESS STEELS 1 Piece(s) 5 Day(s) 101248-12611085500161212

Loading...

  1. 1

Basic Information

work material General Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel Machining Application Side Surface Type Square
Coating DUROREY