1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DLC Coated Carbide End Mill for Non-Ferrous Materials High Performance Type for Deep Side Milling_AE-VTFE-N

DLC Coated Carbide End Mill for Non-Ferrous Materials High Performance Type for Deep Side Milling_AE-VTFE-N
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 3,110.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The high performance DLC coated carbide end mill for non-ferrous materials is suitable for a wide variety of applications with high efficiency and quality. Its DLC-IGUSS coating further improves tool life with excellent welding resistance and lubricity, which is effective in the machining of non-ferrous materials such as aluminum alloys. The AE-VTFE-N for deep side milling has been newly added to the lineup. Deep side milling at L/D of 5 x D or more can be machined with high efficiency and high accuracy by large step milling up to 2 x D with its 2.5 x D cutting length configuration.
· ● Square Type φ6~φ22
· ● Radius Type φ6×R0.2~φ22×R1
·

 
Part Number
AE-VTFE-N6
AE-VTFE-N6XR0.2
AE-VTFE-N8
AE-VTFE-N8XR0.5
AE-VTFE-N10
AE-VTFE-N10XR0.5
AE-VTFE-N10XR1
AE-VTFE-N12
AE-VTFE-N12XR0.5
AE-VTFE-N12XR1
AE-VTFE-N14
AE-VTFE-N14XR0.5
AE-VTFE-N14XR1
AE-VTFE-N18
AE-VTFE-N18XR1SALE
AE-VTFE-N22SALE
AE-VTFE-N22XR1SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Type Corner Radius
(mm)
Tool No. Dc
(mm)

฿ 3,110.00

END MILL 1 Piece(s) 5 Day(s) 106154100Square-85501266

฿ 3,732.00

END MILL 1 Piece(s) 91 Day(s) 106154100-0.285501566

฿ 3,498.00

END MILL 1 Piece(s) 5 Day(s) 108206110Square-85501288

฿ 4,198.00

END MILL 1 Piece(s) 91 Day(s) 106206110-0.585501586

฿ 4,333.00

END MILL 1 Piece(s) 5 Day(s) 1010258130Square-855013010

฿ 5,200.00

END MILL 1 Piece(s) 91 Day(s) 1010258130-0.5855016010

฿ 5,200.00

END MILL 1 Piece(s) 91 Day(s) 1010258130-1855016110

฿ 5,303.00

END MILL 1 Piece(s) 5 Day(s) 10123010150Square-855013212

฿ 6,373.00

END MILL 1 Piece(s) 91 Day(s) 10123010150-0.5855016812

฿ 6,373.00

END MILL 1 Piece(s) 91 Day(s) 10123010150-1855016912

฿ 6,373.00

END MILL 1 Piece(s) 5 Day(s) 10143512160Square-855013414

฿ 7,649.00

END MILL 1 Piece(s) 91 Day(s) 10143512160-0.5855017414

฿ 7,649.00

END MILL 1 Piece(s) 91 Day(s) 10143512160-1855017514

฿ 9,483.00

END MILL 1 Piece(s) 5 Day(s) 10181516180Square-855013818

฿ 11,370.00

฿ 11,035.72

END MILL 1 Piece(s) 91 Day(s) 10184516180-1855018018

฿ 12,696.00

฿ 12,322.74

END MILL 1 Piece(s) 5 Day(s) 10225520200Square-855014222

฿ 15,245.00

฿ 14,796.80

END MILL 1 Piece(s) 91 Day(s) 10225520200-1855018422

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 3 work material Cast Iron / Aluminum Machining Application Side Surface
Coating DLC