1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wireless Service Call, Simple Type Receiver

TELEPHONE/FAX/PHOTOCOPIER

Wireless Service Call, Simple Type Receiver
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 41,697.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ECE3152 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 41,697.87

฿ 34,025.46

TELEPHONE/FAX/PHOTOCOPIER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 460 Depth(mm) 55 Height(mm) 120
Volume Wireless Service Call, Simple Type Receiver Volume(dB) 50 to 70 Usable temperature(°C) 0 to 40
Trusco Code 836-2031 Weight(g) 1500 Power Supply AC100V
Power Consumption 4 to 18 W Radio Range Approx. 100m

Please check the type/dimensions/specifications of the part ECE3152 in the Wireless Service Call, Simple Type Receiver series.