1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wireless Service Call, Simple Type Additional Receiver

TELEPHONE/FAX/PHOTOCOPIER

Wireless Service Call, Simple Type Additional Receiver
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,814.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ECE3157 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,814.97

฿ 16,985.02

TELEPHONE/FAX/PHOTOCOPIER 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Width(mm) 344 Depth(mm) 55 Height(mm) 120
Volume Wireless Service Call, Simple Type Additional Receiver Usable temperature(°C) 0 to 40 Trusco Code 836-2032
Weight(g) 1200 Power Supply AC100V Power Consumption 2 to 9 W
Radio Range Approx. 100m

Please check the type/dimensions/specifications of the part ECE3157 in the Wireless Service Call, Simple Type Additional Receiver series.