Wireless Service Call, Multi Type Sub-indicato

Brand :
PANASONIC

Caution

    Product Description

    Wireless Call/Multi Indicator
    [Features]
    One receiver displays call.
    It cannot be used when the same button is set to be erased.
    Use the top and bottom rows for separate calls.
    [Uses]
    guest seating.
    kitchen, toilet.
    [Specification]power consumption 2to 9W.
    Ambient temperature: 0℃~+40℃
    accessory power cord (approx. 1.7m)
    volume Large: approx. 70 dB or more medium: approx. 60 dB Small: approx. 50 dB (1m forward)
    It has a rated voltage AC100V 50/60Hz
    width(mm) 460
    depth(mm): 48
    height(mm): 120
    weight(g): 1200
    mass approx.: 1.2kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat