Wireless Service Call (mobile receiver), Desktop receiver

Brand :
PANASONIC

Caution

    Product Description

    Wireless Call/Desktop-receiver
    [Features]
    It is a wireless calls can be used in a wide range of places such as general homes, stores, offices, and hospitals.
    [Application]
    Doorbell for detached houses.
    Places where the alarm sound is difficult to hear
    [Specification]
    width(mm): 160
    depth(mm): 38
    height(mm): 104
    weight(g): 420
    Mass: about 420g
    It has a power supply AC100V
    power consumption: 4W

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat