Wireless Service Call (additional antenna)

Brand :
PANASONIC

Caution

    Product Description

    Wireless Call/Add-antenna
    [Features]
    It is used in places where radio waves are difficult to reach such as the second floor and can both call staff and erase call number.
    [Specification]
    width(mm): 150
    depth(mm): 31
    height(mm): 240
    weight(g): 500
    Rated Voltage: AC 100V 50/60 Hz
    Power Consumption
    Full Display: 14W Standby: 3W

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Wireless Service Call (additional antenna) | PANASONIC | MISUMI Thailand