Irasshai-Miseban

Brand :
PANASONIC

Caution

    Product Description

    Irasshai-Miseban
    [Features]
    Telephone/Fax/Photocopier
    [Specification]
    Detection distance 4m
    power consumption 6W or less.
    Operating temperature limit -10℃~+40℃
    width(mm): 140
    depth(mm): 121
    height(mm): 165.5
    weight(g): 1000
    Operating voltage range AC100V±10% 50/60Hz
    mass Approx.: 1 kg.
    Volume Maximum: 75dB.
    Its leds lights up during operation

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat