1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HiHi-Miseban EL3110K/EL3130K

HiHi-Miseban EL3110K/EL3130K
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 21,592.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EL3110KSALE
EL3130KSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection distance
(m)
Trusco Code

฿ 21,592.63

฿ 17,619.59

TELEPHONE/FAX/PHOTOCOPIER 1 Piece(s) Quote 2 to 10836-2026

฿ 22,673.93

฿ 18,501.93

TELEPHONE/FAX/PHOTOCOPIER 1 Piece(s) Quote 2 to 30836-2027

Loading...

  1. 1

Basic Information

Width(mm) 120 Depth(mm) 45.5 Height(mm) 170
Volume HiHi-Miseban EL3110K/EL3130K Detection Speed 0.2 seconds Rated Current DC12V 40mA (receiver) / 30mA (floodlight)
Detection Method Infrared block detection Usable Ambient Illumination(lx) 50000 Usable temperature(°C) -20 to 50
Weight(g) 600