Manual Dispenser

Brand :
SARAYA

Caution

    Product Description

    [Features]
    - With one push, it dispenses and sprays foamy soap liquid, soap liquid, and disinfectant
    - It can also be used as a toilet seat cleaner.
    [Specifications]
    - Capacity: 250mL
    - Foam soap liquid dispensed amount: approx. 0.8mL/time
    - Soap liquid dispensed amount: approx. 1mL/time
    - Disinfectant liquid spray amount: approx. 0.8mL/time
    - Toilet seat disinfectant cleaner spray amount: approx. 0.8mL/time
    - Individual size(W x D x H mm): 79 x 99 x 203
    - Exterior dimensions(W x D x H mm): 425 x 260 x 115

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat