Hypro carbide endmill 4 flute unequal helix with coating TA-CMG-VMS

Brand :
OSG
Caution
Product Description
Hypro Carbide TA-CMG-VMS
[Features]
DUARISE coating provides excellent lubricity, superior friction-resistance and high oxidation temperature.
Sharp positive rake angle reduces cutting force.
New flute form enables excellent chip evacuation.
Variable-lead geometry suppresses vibration
[Specifications]
Cutting Speed:90m/min
Feed:660mm/min
[Work Material]: SCM440