2-flute high-precision finishing long neck ball type for Copper Electrodes_AE-LNBD-N

Brand :
OSG

Caution

  • Limited Time Offer: BUY 3 GET 4
  • Get 1 Free Sample when purchase minimum of 3 pcs for NEW AE-series and AD- series customers.
  • **Free 1 pc will be delivered separately at a different delivery time set upon makers’ stock availability.

Product Description

Carbide ball end mills from OSG

Unit:mm
EDP   No.RE × LU × DCONLFAPMXLHDNθkEffective   length by inclined anglesTYPE
0.5°1.5°
3056370R0.05×0.3 ×4450.087.60.0914.52°0.30.310.320.330.361
3056371R0.05×0.5 ×47.814.07°0.530.560.590.620.67
3056372R0.075 ×0.3 ×4450.127.50.13514.55°0.30.310.320.330.351
3056373R0.075 ×0.5 ×47.714.12°0.520.550.580.60.65
3056374R0.075 ×1×48.213.29°1.051.11.141.181.27
3056375R0.1×0.3 ×4450.167.40.1914.59°0.30.310.320.330.341
3056376R0.1×0.5 ×47.614.12°0.530.560.580.610.66
3056377R0.1×1×48.113.28°1.061.111.151.191.28
3056378R0.1×1.5 ×48.612.53°1.581.651.71.761.9
3056379R0.15×0.6 ×4450.247.50.28514.02°0.630.650.680.70.751
3056380R0.15×1×47.9 13.33°1.051.091.131.171.25
3056381R0.15×1.5 ×48.4 12.56°1.571.631.681.741.87
3056382R0.15×2×48.9 11.87°2.092.162.242.322.49
3056383R0.2×1×4450.307.70.3813.38°1.041.081.111.151.231
3056384R0.2×2×48.711.87°2.082.152.222.32.47
3056385R0.2×3×49.710.66°3.123.223.333.453.71
3056386R0.2×4×410.79.68°4.154.294.444.64.95
3056387R0.25×1×4450.47.60.47513.43°1.031.071.11.131.21
3056388R0.25×2×48.611.87°2.072.142.212.282.45
3056389R0.25×3×49.610.63°3.113.213.323.433.69
3056390R0.25×4×410.69.63°4.144.284.424.584.93
3056391R0.25×5×411.68.79°5.185.355.535.736.18
3056392R0.3×1×4450.57.30.5513.5°1.021.051.071.11.171
3056393R0.3×2×48.311.89°2.062.122.182.252.41
3056394R0.3×3×49.310.62°3.093.193.293.43.66
3056395R0.3×4×410.39.59°4.124.264.44.554.9
3056396R0.3×5×411.38.74°5.165.335.515.76.14
3056397R0.3×6×412.38.02°6.196.46.626.857.39
3056398R0.4×2×4450.680.7511.87°2.052.112.172.242.391
3056399R0.4×3×49.110.53°3.093.183.283.393.63
3056400R0.4×4×4109.46°4.124.254.394.544.88
3056401R0.4×6×4127.86°6.196.396.616.847.36
3056402R0.4×8×4146.72°8.258.538.829.149.85

DLC Carbide End Mill for Copper Electrodes
2-flute long neck ball type for high precision finishing

AE-LNBD-N

DLC Carbide End Mill for Copper Electrodes Features
 

1 DLC-IGUSS coating
• Due to its smooth surface and extremely low coefficient of friction, DLC coating is extremely effective against non-ferrous metals such as copper alloys, which require welding resistance and lubricity.
• Compared to conventional DLC coating, DLC-IGUSS is a thick film type that suppresses wear on the cutting edge and achieves both high tool durability and good machining accuracy

 
2 Sharp cutting edge shape ideal for copper alloy processing
• Optimal cutting edge shape for milling copper alloy
3 Excellent ball R accuracy
• Strong back taper geometry enables milling by point, which prevents chattering 
and chipping, resulting in improvement of surface accuracy.

Note: Teardrop-shaped specification does not apply to items above R2.

Four Excellent shank accuracy for h4 (0 / -0.004)
• Supports h4 tolerance (0/-0.004)

Demonstrates excellent durability in copper tungsten
Exhibits superior durability in SKD11 (60 HRC).

 

Long Tool Life
Enables superior durability in hot die steel DH31S.

 
2-Flute Long Neck Type for High Precision Finishing AE-LNBD-H

Wear Resistance
DLC-IGUSS is effective in suppressing wear against tough-pitch copper (C1100), and stable machining accuracy can be obtained for a long period of time.

Specifications

Tool material: Tungsten Carbide
Surface treatment: DLC-IGUSS Coating
Tolerance of Radius: Superior ball R precision ±0.002, ±0.003, ±0.004
Tolerance for Shank Diameter: h4
Suitable for the shrink holder system
Helix Angle: 30°

Product Introduction

Product Introduction

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

2-flute high-precision finishing long neck ball type for Copper Electrodes_AE-LNBD-N | OSG | MISUMI Thailand