1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Vibration carbide end mill for deep side milling_AE-VMFE (AE-VMFE-8)

CARBIDE END MILL

Anti-Vibration carbide end mill for deep side milling_AE-VMFE (AE-VMFE-8)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The AE-VMFE for deep side milling has been newly added to the lineup
· [Remark]:
· Short type: AE-MS-H
· Deep side milling at L/D of 5 x D or more can be machined with high efficiency and high accuracy by large step milling up to 2 x D with its 2.5 x D cutting length configuration.

Part Number
AE-VMFE-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Dc
(mm)

฿ 3,106.00

CARBIDE END MILL 1 Piece(s) 5 Day(s) 108204611085499188

Loading...

  1. 1

Anti-Vibration Carbide End Mill for Deep Side Milling



 
 

Highly efficient and highly accurate deep side milling at L/D of 5 or mored mills for high-hardness steels
 

  1  "DUARISE coating" provides excellent lubricity, superior friction-resistance and high oxidation temperature
    2  Sharp positive rake angle reduces cutting force
  3  The long length reduced shank type supports deep side milling and pocket milling of mold parts, etc.
  4  High efficiency and high accuracy deep side milling can be achieved by large step milling up to 2 x D with the 2.5 x D cutting length configuration
  5  With an R shape on the shank side edge, streak generation can be suppressed by side step milling
  6 High anti-vibration effect by the combination of variable lead, unequal spacing teeth and microrelief geometry

2

 

3
 

Data

Good milling accuracy



 

Product Introduction

 

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Type Square Underneck length (ℓ1)(mm) -
Machining Application Flat Surface / Side Surface / Groove

Please check the type/dimensions/specifications of the part AE-VMFE-8 in the Anti-Vibration carbide end mill for deep side milling_AE-VMFE series.

Products with similar specification

Part Number
AE-VMFE-10
AE-VMFE-12
AE-VMFE-14
AE-VMFE-18
AE-VMFE-22
AE-VMFE-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No. Dc
(mm)

฿ 4,115.00

1 Piece(s) 5 Day(s) 10102548130852992010

฿ 5,646.00

1 Piece(s) 5 Day(s) 101230410150854992212

฿ 7,628.00

1 Piece(s) 5 Day(s) 101425512160854992414

฿ 12,794.00

1 Piece(s) 5 Day(s) 101845516180854992818

฿ 20,421.00

1 Piece(s) 5 Day(s) 102255520200854993222

฿ 2,006.00

1 Piece(s) 5 Day(s) 106154410085499166