1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

527 Series Depth Gauge With Hook VDS-H (Mitutoyo Product Number) (527-403)

MTY MEASURING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Since the tip of the main scale has a hook shape, this depth gauge can perform 2 types of measurement, hook and depth
·A span can be attached

Part Number
527-403 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Display style Measuring Range
(mm)
Minimum Display
(mm)
Product Model Specification Range Base Resolution Accuracy

฿ 10,337.37

฿ 7,059.39

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) Depth GaugeDigital10-300(0-300)Resolution: 0.05mmAccuracy: ±0.08mm-----

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 527-403 in the 527 Series Depth Gauge With Hook VDS-H (Mitutoyo Product Number) series.

Products with similar specification

Part Number
527-401
527-402
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct Type Display style Measuring Range
(mm)
Minimum Display
(mm)
Product Model Specification Range Base Resolution Accuracy

฿ 6,635.94

1 Piece(s) 5 Day(s) -----Analog L1 (L2 and L3) : 10 - 150mm (0 - 150mm)WxT : 100×6.5mm0.05mm±0.05mm

฿ 8,267.61

1 Piece(s) 5 Day(s) -----Analog L1 (L2 and L3) : 10 - 200mm (0 - 200mm)WxT : 100×6.5mm0.05mm±0.05mm