Stub type carbide end mills for High-hardness steels_AE-MSS-H
Caution
Product Description
Multi-flute square type and radius type carbide end mills designed for stable and high-efficiency milling of high-hardness steels
· [Remark]:
· Short type: AE-MS-H
· Stub type: AE-MSS-H
With the addition of the new DUROREY coating uniquely engineered for high-hardness steels, high chipping resistance is made possible even in work materials exceeding 60 HRC, allowing long tool life and high speed milling.
Multi-flute square and radius type end mills for high-hardness steels
AE-MSS-H: Stub type carbide end mills for high-hardness steels

1 Newly developed DUROREY coating enables superior heat resistance and high toughness optimized for high-hardness steel milling!
2 Variable-lead geometry suppresses vibration
3 Optimal cutting edge specifications to enable stable machining of high-hardness steels
Data
Demonstrates excellent durability in high-speed machining of high-hardness steel


Achieves stable durability in high-hardness steel machining
Product Introduction
| Product Code | EDP No. | DC× LU | LF | APMX | LH | DCON | DN | θk | Effective length by inclined angles | Flute | Type | ||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.5° | 1° | 1.5° | 2° | 3° | |||||||||||
| AE-MSS-H-3X9 | 8549830 | 3 × 9 | 45 | 4.5 | 14.8 | 6 | 2.85 | 5.78° | 9.46 | 9.87 | 10.23 | 10.62 | 11.48 | 4 | 1 |
| AE-MSS-H-4X12 | 8549831 | 4 × 12 | 50 | 6 | 16 | 6 | 3.85 | 3.59° | 12.6 | 13.09 | 13.56 | 14.07 | 15.21 | 4 | 1 |
| AE-MSS-H-5X15 | 8549832 | 5 × 15 | 60 | 7.5 | 17.1 | 6 | 4.85 | 1.68° | 15.72 | 16.3 | 16.88 | - | - | 4 | 1 |
| AE-MSS-H-6X18 | 8549833 | 6 × 18 | 80 | 9 | - | 6 | 5.85 | - | - | - | - | - | - | 6 | 2 |
| AE-MSS-H-8X24 | 8549834 | 8 × 24 | 90 | 12 | - | 8 | 7.85 | - | - | - | - | - | - | 6 | 2 |
| AE-MSS-H-10X30 | 8549835 | 10 × 30 | 100 | 15 | - | 10 | 9.85 | - | - | - | - | - | - | 6 | 2 |
| AE-MSS-H-12X36 | 8549836 | 12 × 36 | 110 | 18 | - | 12 | 11.8 | - | - | - | - | - | - | 6 | 2 |
1.5 x D cutting length (Neck length 3 x D)