Short type carbide end mills for High-hardness steels_AE-MS-H
Caution
Product Description
Multi-flute square type and radius type carbide end mills designed for stable and high-efficiency milling of high-hardness steels
· [Remark]:
· Short type: AE-MS-H
· Stub type: AE-MSS-H
With the addition of the new DUROREY coating uniquely engineered for high-hardness steels, high chipping resistance is made possible even in work materials exceeding 60 HRC, allowing long tool life and high speed milling.
Multi-flute square and radius type end mills for high-hardness steels
AE-MS-H: Short type carbide end mills for high-hardness steels

1 Newly developed DUROREY coating enables superior heat resistance and high toughness optimized for high-hardness steel milling!
2 Variable-lead geometry suppresses vibration
3 Optimal cutting edge specifications to enable stable machining of high-hardness steels
Data
Demonstrates excellent durability in high-speed machining of high-hardness steel


Achieves stable durability in high-hardness steel machining
Product Introduction
| Product Code | EDP NO | DC | LF | APMX | LH | DCON | Flute | Type |
|---|---|---|---|---|---|---|---|---|
| AE-MS-H-1 | 8549710 | 1 | 60 | 2.5 | 12.7 | 6 | 4 | 1 |
| AE-MS-H-1.5 | 8549715 | 1.5 | 60 | 3.8 | 13 | 6 | 4 | 1 |
| AE-MS-H-2 | 8549720 | 2 | 60 | 5.0 | 13.9 | 6 | 4 | 1 |
| AE-MS-H-2.5 | 8549725 | 2.5 | 60 | 6.3 | 15 | 6 | 4 | 1 |
| AE-MS-H-3 | 8549730 | 3 | 60 | 7.5 | 15.4 | 6 | 4 | 1 |
| AE-MS-H-4 | 8549740 | 4.0 | 60 | 10.0 | 16 | 6 | 4 | 1 |
| AE-MS-H-5 | 8549750 | 5 | 60 | 12.5 | 16.7 | 6 | 4 | 1 |
| AE-MS-H-6 | 8549760 | 6.0 | 60 | 15.0 | - | 6 | 6 | 2 |
| AE-MS-H-8 | 8549780 | 8 | 70 | 20.0 | - | 8 | 6 | 2 |
| AE-MS-H-10 | 8549810 | 10.0 | 80 | 25.0 | - | 10 | 6 | 2 |
| AE-MS-H-12 | 8549812 | 12 | 90 | 30.0 | - | 12 | 6 | 2 |
AE-MS-H (Radius) φ3×R0.2~φ12×R3