(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·●Low-cut and Velcro tape type shoes using mesh material to realize both lightweight and wearing comfort.
·●Unique cut-back design at the heel.
Product Type | Safety shoes | Shape | Low-top shoe | Standard | JSAA standard product |
---|---|---|---|---|---|
Foot width size | EEE | Shoe sole material | Rubber Sole |
Please check the type/dimensions/specifications of the part FCP202.2390-23.0 in the Winjob CP202, Safety shoes series.
Part Number |
---|
FCP202.0990-24.0 |
FCP202.0990-24.5 |
FCP202.0990-25.0 |
FCP202.2390-23.5 |
FCP202.2390-24.0 |
FCP202.2390-24.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Size (cm) | Color Details | Dimensions (cm) | Trusco Code | Main Body Material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,625.00 | 1 Piece(s) | 19 Day(s) | Black | 24 | Orange×Black | 24.0 | 102-6102 | - | ||
฿ 6,625.00 | 1 Piece(s) | 19 Day(s) | Black | 24.5 | Orange×Black | 24.5 | 102-6103 | - | ||
฿ 6,625.00 | 1 Piece(s) | 19 Day(s) | Black | 25 | Orange×Black | 25.0 | 102-6104 | - | ||
฿ 6,625.00 | 1 Piece(s) | 19 Day(s) | Red Type | 23.5 | ClassicRed×Black | 23.5 | 102-6754 | - | ||
฿ 6,625.00 | 1 Piece(s) | 19 Day(s) | Red Type | 24 | ClassicRed×Black | 24.0 | 102-6755 | - | ||
฿ 6,625.00 | 1 Piece(s) | 19 Day(s) | Red Type | 24.5 | ClassicRed×Black | 24.5 | 102-6756 | - |
How can we improve?
How can we improve?