Dust Collectors

Brand :
AVT

Caution

    Product Description

    Features
    AIR FLOW : 2,824  CFM
    STATIC PRESSURE : 460 MM.WG.
    MOTOR : 5.5 kW 7.5HP  380V 50Hz 
    FILTER  BAG : 325 x 660 MM. 
    FILTERING AREA : 60 SQ.M.
    BAG CLEANING : JET PULSE
    COMPRESSED AIR : 4 BAR

    Use to trap dust, use to filter dust, help trap dust from falling out.
    Can be used to trap many types of dust, medium size
    Suitable for use in industrial dust collection, has a jet pulse system that can set the time for cleaning the filter bag inside


    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Dust Collectors | AVT | MISUMI Thailand