Hex Socket Head Cap Screw, Special Material, No Surface Treatment, Partially Threaded

Brand :
SUNCO
Caution
- The supply of this product is unstable, and some products have a long delivery time. Please note in advance.
- The product images are representative only. See the product standards for details.
Product Description
Hex socket head cap screw that is very useful in a wide range of scenes. The manufacturer has a wide selection of products, and there are many sizes available.
[Special Material]
·SUS310S/SUS316L/Titanium
Drawing
Partially threaded
![Hex socket head cap screw (fully-threaded / partially threaded) [1 to 500 pcs., 7 types of materials, 21 types of surface treatment]: Related images](http://th.misumi-ec.com/en/linked/vitem/mech/SA11/221000551286/img/221000551286_w02.png)
Standard table
* Partially threaded
- Please be aware that some parts may not be available even though they are shown in the standard table below. Also, some sizes cannot be selected in the "specifying the specification/dimension."
Unit: mm
| Nominal thread size (M) | Pitch (p) | dk | k | S | |||||
|---|---|---|---|---|---|---|---|---|---|
| Maximum (Standard dimensions)*1 | Maximum^*2 | Minimum | Maximum (Standard dimensions) | Minimum | Nominal (Standard dimensions) | Maximum | Minimum | ||
| M1.4 | 0.30 | 2.6 | 2.74 | 2.46 | 1.4 | 1.26 | 1.3 | 1.36 | 1.32 |
| M1.6 | 0.35 | 3.0 | 3.14 | 2.86 | 1.6 | 1.46 | 1.5 | 1.56 | 1.52 |
| M2 | 0.40 | 3.8 | 3.98 | 3.62 | 2.0 | 1.86 | 1.5 | 1.58 | 1.52 |
| M2.5 (M2.5) | 0.45 | 4.5 | 4.68 | 4.32 | 2.5 (2.6) | 2.36 (2.46) | 2.0 | 2.08 | 2.02 |
| M3 | 0.50 | 5.5 | 5.68 | 5.32 | 3.0 | 2.86 | 2.5 | 2.58 | 2.52 |
| M4 | 0.70 | 7.0 | 7.22 | 6.78 | 4.0 | 3.82 | 3.0 | 3.08 | 3.02 |
| M5 | 0.80 | 8.5 | 8.72 | 8.28 | 5.0 | 4.82 | 4.0 | 4.095 | 4.02 |
| M6 | 1.00 | 10.0 | 10.22 | 9.78 | 6.0 | 5.70 | 5.0 | 5.140 | 5.02 |
| M8 | 1.25 | 13.0 | 13.27 | 12.73 | 8.0 | 7.64 | 6.0 | 6.140 | 6.02 |
| M10 | 1.50 | 16.0 | 16.27 | 15.73 | 10.0 | 9.64 | 8.0 | 8.175 | 8.025 |
| M12 | 1.75 | 18.0 | 18.27 | 17.73 | 12.0 | 11.57 | 10.0 | 10.175 | 10.025 |
| (M14) | 2.00 | 21.0 | 21.33 | 20.67 | 14.0 | 13.57 | 12.0 | 12.212 | 12.032 |
| M16 | 2.00 | 24.0 | 24.33 | 23.67 | 16.0 | 15.57 | 14.0 | 14.212 | 14.032 |
| (M18) | 2.50 | 27.0 | 27.33 | 26.67 | 18.0 | 17.57 | 14.0 | 14.212 | 14.032 |
| M20 | 2.50 | 30.0 | 30.33 | 29.67 | 20.0 | 19.48 | 17.0 | 17.230 | 17.050 |
| M24 | 3.00 | 36.0 | 36.39 | 35.61 | 24.0 | 23.48 | 19.0 | 19.275 | 19.065 |
| M30 | 3.50 | 45.0 | 45.39 | 44.61 | 30.0 | 29.48 | 22.0 | 22.275 | 22.065 |
| M36 | 4.00 | 54.0 | 54.46 | 53.54 | 36.0 | 35.38 | 27.0 | 27.275 | 27.065 |
| M42 | 4.50 | 63.0 | 63.46 | 62.54 | 42.0 | 41.38 | 32.0 | 32.33 | 32.08 |
- * 1 Maximum diameter without knurling
- * 2 Maximum diameter with knurling
Product Specifications
Material / surface treatment combination table
| — | Surface Treatment | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| N/A | Chrome plating | Chromate plating | Geomet treatment | German Brown plating | Tin cobalt | Dacrotized | Nickel plating | Bright chromate plating | LAFRE® | Coated with locking agent (ALOK) | Coat with loosen prevention agent (F-lock) | Black Nickel | Black coating | Trivalent Black | Trivalent white | Black oxide coating | Brass plating | Clear anodizing | Electroless nickel plating | |||
| Materials | SCM | — | ○ | ○ | ○ | — | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | — | ○ | ○ | ○ | — | — | ○ | |
| Stainless steel | Equivalent to SUS304 | ○ | — | — | — | ○ | — | — | — | — | — | ○ | — | — | ○ | — | — | — | ○ | — | — | |
| SUS310S | ○ | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | ||
| SUS316L | ○ | — | — | — | — | — | — | — | — | — | — | — | — | ○ | — | — | — | — | — | — | ||
| SUS430 | ○ | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | ||
| A7050 | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | ○ | — | ||
| Titanium | 64 Titanium | ○ | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | |
| — | ○ | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | — | ||