468 Series Digimatic Holtest (3-Point Inside Micrometer) HTD-R (Mitutoyo Product Number)

Caution
- The product images are representative images only.
Product Description
[Features]
·3-point inside micrometer with LCD digital display readout (character height 7.4 mm)
·Titanium coating is applied to the measuring face
·Since 2 preset values for setting the reference point can be stored, multiple measured values such as setting ring can be stored and preparations for measurement can be made efficiently
·It can be used for approx. 1.2 years with a single pc. of button battery (Under normal use)
·Highly efficient work is possible with 2 measurement modes, ABS and INC
·Protection rating IP65 has been achieved. It can be used even in the presence of cutting fluid
·It is possible to measure around the bottom of the blind hole
·It is also possible to connect an extension rod (optional) to measure deep holes
·It comes with a function lock features to prevent the standard from being changed by mistake
・ Models equipped with this function have an output terminal for configuring a Statistical Process Control system or a measurement system